Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Pressure Snubbers to Protect Against Pressure Surges

The PS-Snubbers series are designed to protect pressure transducers, gauges, and switches from pressure spikes, surges, and water hammer. Selectable porosity to match media.

Submersible Pressure Transducers with  4 Output Options

PX709 series submersible transducers are watertight, suited to most underwater applications and have current, voltage, and ratiometric output options.

Solid State Relays with AC or DC Control Inputs

The Omega's SSRL series of solid state relays are used to control large resistance heaters in conjunction with temperature controllers. 3-phase done using 2 or 3 SSR’s.

Single- and Three-Phase DIN Rail Mount Solid State Relays

Designed for superior thermal performance in harsh industrial environments, OMEGA’s new SSRDIN/SSR3PH relay is the most advanced DIN rail solid state relay in its range.

DIN Rail Thermocouple Input Signal Conditioners | Low Profile

The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.

DIN Rail RTD Input Signal Conditioner | Low Profile

The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.

DIN Rail Isolated Repeater/Splitter for Process Signals.

The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)

Cutler-Hammer 2-wire AC and 3-wire DC Inductive Proximity Sensors

The Cutler-Hammer® iProx Series senses up to three times further than typical sensors in its class. The ideal choice for the most demanding inductive sensing applications.

DIN Rail Input Loop Powered Isolators w/ 1 or 2 Channel Models

The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.

DIN Rail Conditioner Series with Process Input, High accuracy

The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy

DIN Rail Temperature Loop Powered Signal Conditioner

The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.

6.2 mm Width, Feedthrough Terminal Block, 600Vac/30A

All 3 technologies use same bridge system, allowing individual potential distribution & quickly bridged connections among same terminal block type or across different types.

DIN Rail Universal Input Signal Conditioner w/ Slim Housing

The DRSL-U is a universal input conditioner that accepts thermocouple, RTD, resistance, potentiometer, voltage or current input. Configured w/ DRSL-DISPLAY programmer.

10.2 mm Width, DIN Rail Feedthrough Terminal Block

XB Series offers complete terminal block system with a universal range of accessories, marking, bridging and testing accessories are standardized.

5.2 mm Width, Feedthrough Terminal Block, 600Vac/20A

XB Series offer complete terminal block system with accessories, marking, bridging & testing accessories standardized across technology, reducing inventory & logistics costs.

DIN Rail Isolated Repeater/Splitter for Current Signals

The DRSL-SP1 is a repeater/splitter that isolates and converts 1 current input to 2 current outputs. Slim housing, high accuracy (0.05%), no setup needed.

DIN Rail Signal Conditioner for Bipolar Process Inputs

The DRSL-DC4 Signal Conditioners convert bipolar process voltage and current signals to unipolar signals. DIP switch selectable range, slim housing, high accuracy (0.05%).

12 mm Width, Feedthrough Terminal Block, 600V/85A

XB Series complete terminal block system with accessories. Marking, bridging and testing accessories are standardized across the different clamping technologies.

1/8 and 1/4 DIN Autotune Universal Input Controllers

CN8500 Series 1/8 and 1/4 DIN Universal Input Autotune Controllers offer a dual display, NEMA 4X Front Panel with optional alarms, RS232/RS485 and process output

16 mm (0.63 in) Width, Terminal Block, 600Vac/150A

XB Series offers a complete terminal block system with accessories, marking, bridging & testing standardized across the different clamping technologies.

Searching for your items
en-US
en
Save Configuration